??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9127883
HELP_VARIABLE
Nominal Length
450.000 mm
Order Number
9127883
FINISH
White
L1
449.500 mm
L2
418.500 mm
L3
386.500 mm
L4
439.500 mm
L5
0.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D